Schneider-Electric
 
TSXRKA02 picture- web-product-data-sheet
TSXRKA02
Screw-on protective covers, Modicon Premium, unoccupied position on rack, set of 5, protection accessories
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Accessory / separate part designation Screw-on protective covers
Accessory / separate part type Protective cover
Product or component type Cover
Accessory / separate part category Protection accessories
Accessory / separate part destination Unoccupied position on rack
Quantity per set Set of 5
Complementary
Product compatibility TSXRKY....
Net weight 0.05 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 12.0 cm
Package 1 Length 16.0 cm
Package 1 Weight 128.0 g
Offer Sustainability
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months