Schneider-Electric
 
TSXRKY12 picture- web-product-data-sheet
TSXRKY12
Non extendable rack, Modicon premium, for single rack configuration, 12 slots
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Non-extendable rack
Product specific application For single rack configuration
Complementary
Number of slots 12
Product compatibility TSXPSY power supply
TSXP57 processor
Specific application module
I/O module
Fixing mode By 4 M6 screws (panel)
By clips (35 mm symmetrical DIN rail)
Marking CE
Net weight 2.31 kg
Environment
Standards CSA C22.2 No 213 Class I Division 2 Group C
92/31/EEC
CSA C22.2 No 213 Class I Division 2 Group A
UL 508
73/23/EEC
93/68/EEC
89/336/EEC
CSA C22.2 No 213 Class I Division 2 Group D
IEC 61131-2
CSA C22.2 No 142
CSA C22.2 No 213 Class I Division 2 Group B
Product certifications RINA
ABS
BV
DNV
GL
LR
RMRS
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 10…95 % without condensation for operation
5…95 % without condensation for storage
Operating altitude 0...2000 m
Protective treatment TC
IP degree of protection IP20
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.6 cm
Package 1 Width 20.5 cm
Package 1 Length 56.8 cm
Package 1 Weight 2.26 kg
Contractual warranty
Warranty 18 months