Schneider-Electric
 
TSXRKY12EX picture- web-product-data-sheet
TSXRKY12EX
Extendable rack, Modicon Premium, for multi racks configuration, 12 slots
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Extendable rack
Product specific application For multi-racks configuration
Complementary
Number of slots 12
Product compatibility TSXP57 processor
I/O module
Specific application module
TSXPSY power supply
Electrical connection 2 connectors female SUB-D 9 (remote connection of bus X)
Fixing mode By 4 M6 screws (panel)
By clips (35 mm symmetrical DIN rail)
Marking CE
Net weight 2.34 kg
Environment
Standards CSA C22.2 No 213 Class I Division 2 Group A
CSA C22.2 No 213 Class I Division 2 Group D
92/31/EEC
CSA C22.2 No 213 Class I Division 2 Group B
93/68/EEC
89/336/EEC
CSA C22.2 No 142
UL 508
CSA C22.2 No 213 Class I Division 2 Group C
73/23/EEC
IEC 61131-2
Product certifications ABS
GL
DNV
LR
BV
RINA
RMRS
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 10…95 % without condensation for operation
5…95 % without condensation for storage
Operating altitude 0...2000 m
Protective treatment TC
IP degree of protection IP20
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 21.0 cm
Package 1 Length 57.0 cm
Package 1 Weight 2.302 kg
Contractual warranty
Warranty 18 months