Schneider-Electric
 
TSXRKY4EX picture- web-product-data-sheet
TSXRKY4EX
Extendable rack, Modicon Premium, for multi racks configuration, 4 slots
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Extendable rack
Product specific application For multi-racks configuration
Complementary
Number of slots 4
Product compatibility I/O module
TSXPSY power supply
TSXP57 processor
Specific application module
Electrical connection 2 connectors female SUB-D 9 (remote connection of bus X)
Fixing mode By 4 M6 screws (panel)
By clips (35 mm symmetrical DIN rail)
Marking CE
Net weight 1.16 kg
Environment
Standards 89/336/EEC
CSA C22.2 No 213 Class I Division 2 Group D
CSA C22.2 No 213 Class I Division 2 Group A
CSA C22.2 No 213 Class I Division 2 Group B
CSA C22.2 No 142
UL 508
93/68/EEC
IEC 61131-2
92/31/EEC
73/23/EEC
CSA C22.2 No 213 Class I Division 2 Group C
Product certifications RMRS
BV
ABS
RINA
LR
DNV
GL
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 10…95 % without condensation for operation
5…95 % without condensation for storage
Operating altitude 0...2000 m
Protective treatment TC
IP degree of protection IP20
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.4 cm
Package 1 Width 20.6 cm
Package 1 Length 27.5 cm
Package 1 Weight 937.0 g
Offer Sustainability
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months