Schneider-Electric
 
TSXRKY6 picture- web-product-data-sheet
TSXRKY6
Non extendable rack, Modicon premium, for single rack configuration, 6 slots
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Non-extendable rack
Product specific application For single rack configuration
Complementary
Number of slots 6
Product compatibility TSXPSY power supply
Specific application module
TSXP57 processor
I/O module
Fixing mode By 4 M6 screws (panel)
By clips (35 mm symmetrical DIN rail)
Marking CE
Net weight 1.47 kg
Environment
Standards CSA C22.2 No 213 Class I Division 2 Group D
CSA C22.2 No 213 Class I Division 2 Group C
93/68/EEC
92/31/EEC
89/336/EEC
UL 508
CSA C22.2 No 213 Class I Division 2 Group B
CSA C22.2 No 213 Class I Division 2 Group A
IEC 61131-2
73/23/EEC
CSA C22.2 No 142
Product certifications LR
RMRS
BV
ABS
GL
RINA
DNV
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 10…95 % without condensation for operation
5…95 % without condensation for storage
Operating altitude 0...2000 m
Protective treatment TC
IP degree of protection IP20
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.2 cm
Package 1 Width 20.5 cm
Package 1 Length 35.0 cm
Package 1 Weight 1.286 kg
Offer Sustainability
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months