|
|
|
TSXRKY8
Non extendable rack, Modicon premium, for single rack configuration, 8 slots
|
|
|
Main
Range of product
|
Modicon Premium Automation platform
|
Product or component type
|
Non-extendable rack
|
Product specific application
|
For single rack configuration
|
Complementary
Number of slots
|
8
|
Product compatibility
|
I/O module
TSXP57 processor
Specific application module
TSXPSY power supply
|
Fixing mode
|
By 4 M6 screws (panel)
By clips (35 mm symmetrical DIN rail)
|
Marking
|
CE
|
Net weight
|
1.75 kg
|
Environment
Standards
|
73/23/EEC
CSA C22.2 No 213 Class I Division 2 Group B
93/68/EEC
92/31/EEC
UL 508
89/336/EEC
IEC 61131-2
CSA C22.2 No 213 Class I Division 2 Group D
CSA C22.2 No 142
CSA C22.2 No 213 Class I Division 2 Group A
CSA C22.2 No 213 Class I Division 2 Group C
|
Product certifications
|
BV
LR
GL
DNV
RINA
RMRS
ABS
|
Ambient air temperature for operation
|
0…60 °C
|
Ambient air temperature for storage
|
-25…70 °C
|
Relative humidity
|
10…95 % without condensation for operation
5…95 % without condensation for storage
|
Operating altitude
|
0...2000 m
|
Protective treatment
|
TC
|
IP degree of protection
|
IP20
|
Pollution degree
|
2
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.0 cm
|
Package 1 Width
|
21.0 cm
|
Package 1 Length
|
41.5 cm
|
Package 1 Weight
|
1.607 kg
|
Contractual warranty
|
|