Schneider-Electric
 
TSXRKY8EX picture- web-product-data-sheet
TSXRKY8EX
Extendable rack, Modicon Premium, for multi racks configuration, 8 slots
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Extendable rack
Product specific application For multi-racks configuration
Complementary
Number of slots 8
Product compatibility I/O module
Specific application module
TSXP57 processor
TSXPSY power supply
Electrical connection 2 connectors female SUB-D 9 (remote connection of bus X)
Fixing mode By 4 M6 screws (panel)
By clips (35 mm symmetrical DIN rail)
Marking CE
Net weight 1.78 kg
Environment
Standards 89/336/EEC
93/68/EEC
73/23/EEC
CSA C22.2 No 142
CSA C22.2 No 213 Class I Division 2 Group C
UL 508
92/31/EEC
CSA C22.2 No 213 Class I Division 2 Group A
CSA C22.2 No 213 Class I Division 2 Group B
IEC 61131-2
CSA C22.2 No 213 Class I Division 2 Group D
Product certifications RMRS
ABS
RINA
DNV
GL
BV
LR
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 10…95 % without condensation for operation
5…95 % without condensation for storage
Operating altitude 0...2000 m
Protective treatment TC
IP degree of protection IP20
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 21.0 cm
Package 1 Length 42.0 cm
Package 1 Weight 1.631 kg
Contractual warranty
Warranty 18 months