This Application will be decommissioned as of January 7th 2025

TSXRKZ02 |
Schneider-Electric
 
TSXRKZ02 picture- web-product-data-sheet
TSXRKZ02
Rack, Modicon TSX Micro, mini extension rack, 2 slots rack capacity
Schneider Electric
Characteristics
Main
Range of product Modicon TSX Micro automation platform
Complementary
Accessory / separate part type Rack
Rack capacity 2 slots
Environment
Net weight 0.63 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.5 cm
Package 1 Width 15.5 cm
Package 1 Length 16.5 cm
Package 1 Weight 714.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months