Schneider-Electric
 
TSXSCA50 picture- web-product-data-sheet
TSXSCA50
Connection accessories, Modbus, passive tap junction box, 3 screw terminals, RC line terminator
Schneider Electric
Characteristics
Main
Accessory / separate part category Connection accessories
Accessory / separate part type Tap junction
Accessory / separate part designation Passive tap junction box
Accessory / separate part destination RS485 serial link
Product specific application For line extension and single channel tap-off
Complementary
Communication port protocol Modbus
Electrical connection Screw terminal
Net weight 0.52 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.2 cm
Package 1 Width 19.2 cm
Package 1 Length 22.0 cm
Package 1 Weight 658.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months