Schneider-Electric
 
TSXSCA62 picture- web-product-data-sheet
TSXSCA62
Modicon TSX Micro - passive 2-channel Uni-Telway subscriber socket
Schneider Electric
Characteristics
Main
Range of product Modicon TSX Micro
Accessory / separate part designation Passive 2-channel Uni-Telway subscriber socket
Accessory / separate part type Subscriber socket
Accessory / separate part category Connection accessories
Accessory / separate part destination Modbus bus
Uni-Telway bus
Range compatibility Altivar 31
Altivar 312
Transparent Ready
Altistart 48
Modicon Premium automation platform
Magelis XBT
Lexium SD3
Ositrack
Altivar 61
Electrical connection 2 female connectors SUB-D 15
2 screw terminals
Product specific application Independent address coding of two connected devices
Extension of trunk cable
Matching the impedance when installed at the end of the line
Line terminator
Complementary
Physical interface RS485
Net weight 0.57 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 19.0 cm
Package 1 Length 22.0 cm
Package 1 Weight 656.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months