Schneider-Electric
 
TSXSCP111 picture- web-product-data-sheet
TSXSCP111
Communication accessories, Modicon Premium, Modbus, UNI-TELWAY, character mode, 140mA at 5VDC
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Accessory / separate part category Communication accessories
Accessory / separate part type PCMCIA card
Product compatibility TSXSCY21601
TSX37-21/22
Accessory / separate part destination Premium processor
Atrium co-processor
Complementary
Memory type PCMCIA card type III
Physical interface RS232 D
Communication port protocol Uni-Telway
Character mode
Modbus
Current consumption 140 mA at 5 V DC
Net weight 0.105 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 15.5 cm
Package 1 Length 17.0 cm
Package 1 Weight 181.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months