Schneider-Electric
 
TSXSCP114 picture- web-product-data-sheet
TSXSCP114
Communication accessories, Modicon Premium, Modbus, UNI-TELWAY, character mode, 150mA at 5VDC
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Accessory / separate part category Communication accessories
Accessory / separate part type PCMCIA card
Product compatibility TSX37-21/22
TSXSCY21601
Accessory / separate part destination Atrium co-processor
Premium processor
Complementary
Memory type PCMCIA card type III
Physical interface RS485
Communication port protocol Modbus
Character mode
Uni-Telway
Current consumption 150 mA at 5 V DC
Net weight 0.105 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 15.5 cm
Package 1 Length 17.0 cm
Package 1 Weight 181.0 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months