Schneider-Electric
 
TSXSCPCD1100 picture- web-product-data-sheet
TSXSCPCD1100
RS232D tap link cable - for point-to-point terminal device - 10 m
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Accessory / separate part designation RS232D tap link cable
Accessory / separate part type Asynchronous serial link cable
Accessory / separate part category Connection accessories
Accessory / separate part destination Point-to-point terminal device
Complementary
Product compatibility TSXSCP111
Cable length 10 m
Electrical connection 1 male connector SUB-D 25 (terminal device side)
Communication port protocol Character mode
Net weight 0.62 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.300 cm
Package 1 Width 23.000 cm
Package 1 Length 23.500 cm
Package 1 Weight 874.000 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months