Schneider-Electric
 
TSXSCPCU4030 picture- web-product-data-sheet
TSXSCPCU4030
Cable for isolated RS422/RS485 tap link, Modicon Premium, Uni-Telway, character mode, T junction box , 3m cable length
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Accessory / separate part designation Cable for isolated RS485 tap link
Accessory / separate part type Uni-Telway bus connecting cable
Accessory / separate part category Connection accessories
Accessory / separate part destination T-junction box
Complementary
Product compatibility TSXSCP114
TSXSCA50
Cable length 3 m
Electrical connection Flying leads (subscriber socket side)
Communication port protocol Uni-Telway
Character mode
Net weight 0.16 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 24.0 cm
Package 1 Length 24.0 cm
Package 1 Weight 167.0 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months