Schneider-Electric
 
TSXSCPCX2030 picture- web-product-data-sheet
TSXSCPCX2030
cable for BC 20 mA connection - for active or passive terminal - 3 m
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Accessory / separate part designation Cable for BC 20 mA connection
Accessory / separate part type Asynchronous serial link cable
Accessory / separate part category Connection accessories
Accessory / separate part destination Active or passive terminal
Complementary
Product compatibility TSXSCP112
Cable length 3 m
Electrical connection Flying leads (terminal device side)
Communication port protocol Character mode
Uni-Telway
Modbus
Net weight 0.16 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 23.0 cm
Package 1 Length 23.5 cm
Package 1 Weight 220.0 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months