Schneider-Electric
 
TSXSCPCX4030 picture- web-product-data-sheet
TSXSCPCX4030
Cable for isolated RS422/485 tap link, Modicon Premium, Modbus, character mode, flying leads, 3m cable length
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Accessory / separate part designation Cable for isolated RS422/485 tap link
Accessory / separate part type Modbus connecting cable
Accessory / separate part category Connection accessories
Accessory / separate part destination DTE Terminal
Modbus standard device
Complementary
Product compatibility TSXSCP114
Cable length 3 m
Electrical connection Flying leads
Communication port protocol Modbus
Character mode
Net weight 0.16 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 18.0 cm
Package 1 Length 19.0 cm
Package 1 Weight 226.0 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months