This Application will be decommissioned as of January 7th 2025

TSXSCY21601 |
Schneider-Electric
 
TSXSCY21601 picture- web-product-data-sheet
TSXSCY21601
Communication module, Modicon Premium, multiprotocol, Unity Pro, 350mA at 5VDC
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Communication module
Software designation Unity Pro
Structure type Heterogeneous industrial bus
Complementary
Product compatibility Premium
Atrium
Method of access Master/slave type
Integrated connection type 1 serial link: 1 SUB-D 25 connector
1 slot for PCMCIA type III card
Communication port protocol Multiprotocol
Communication port support RS485 isolated
Mode of transmission Asynchronous in baseband
Transmission frame RTU/ASCII
Transmission rate 1.2...19.2 kbit/s
Transmission support medium 2 twisted shielded pairs cable
Number of devices 28
Number of addresses 0…97
Bus length 0…1300 m Modbus
Maximum tap links length 15 m
Requests 120 words per request
1920 bits per request
Control parameter One CRC 16 on each frame
Monitoring function Event counters
Diagnostic counters
Modbus funtions available Event connection Modbus master 0C
Event connection Modbus slave 0C
Event counter Modbus master 0B
Event counter Modbus slave 0B
Identification Modbus slave 11
Slave identification Modbus master 11
Write n output bits Modbus slave 0F
Write n output words Modbus slave 10
Diagnostic Modbus master 08
Diagnostic Modbus slave 08
Exceptional read status Modbus master 07
Exceptional read status Modbus slave 07
Read input words Modbus master 04
Read n input words Modbus slave 04
Write 1 bits or n bits Modbus master 05
Write 1 input word Modbus slave 06
Write 1 output bit Modbus slave 05
Write 1 word or n word Modbus master 06
Local signalling 1 LED for communication (CH0)
1 LED for internal fault, module failure (ERR)
1 LED for module operating (RUN)
Current consumption 350 mA at 5 V DC
Module format Standard
Net weight 0.36 kg
Environment
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 5…95 % without condensation
Operating altitude <= 2000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 18.000 cm
Package 1 Length 26.000 cm
Package 1 Weight 494.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 10
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.196 kg
Offer Sustainability
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months