Schneider-Electric
TSXSCYCM6030 picture- web-product-data-sheet
TSXSCYCM6030
cable for isolated RS422/485 tap link - T-junction box - 3 m
Schneider Electric
Main
Range of product Modicon Premium Automation platform
Accessory / separate part designation Cable for isolated RS422/485 tap link
Accessory / separate part type Modbus connecting cable
Accessory / separate part category Connection accessories
Accessory / separate part destination T-junction box
Complementary
Product compatibility TSXSCY21601
TSXSCY11601
TSXSCA50
Cable length 3 m
Electrical connection 1 connector SUB-D 25 (PLC module side (channel 0))
Flying leads (junction box side)
Communication port protocol Character mode
Modbus
Net weight 0.18 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 22.0 cm
Package 1 Length 32.0 cm
Package 1 Weight 246.0 g
Offer Sustainability
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months