Schneider-Electric
TSXSCYCU6030 picture- web-product-data-sheet
TSXSCYCU6030
cable for isolated RS485 tap link - T-junction box - Uni-Telway - 3 m
Schneider Electric
Main
Range of product Modicon Premium Automation platform
Accessory / separate part designation Cable for isolated RS485 tap link
Accessory / separate part type Uni-Telway bus connecting cable
Accessory / separate part category Connection accessories
Accessory / separate part destination T-junction box
Complementary
Product compatibility TSXSCA50
TSXSCY21601
Cable length 3 m
Electrical connection 1 connector SUB-D 25 (junction box side)
1 connector SUB-D 25 (PLC module side (channel 0))
Communication port protocol Uni-Telway
Net weight 0.18 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 12.5 cm
Package 1 Length 28.0 cm
Package 1 Weight 212.0 g
Offer Sustainability
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months