This Application will be decommissioned as of January 7th 2025

TSXTAPMAS |
Schneider-Electric
 
TSXTAPMAS picture- web-product-data-sheet
TSXTAPMAS
splitter unit - for servo drive - SUB-D 9
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Accessory / separate part designation Splitter unit
Accessory / separate part type Splitter block
Accessory / separate part category Connection accessories
Accessory / separate part destination Servo drive
Product specific application For speed references towards servo drives
Complementary
Product compatibility TSXCAY..
Connector type SUB-D 9
Net weight 0.59 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7 cm
Package 1 Width 19 cm
Package 1 Length 22.5 cm
Package 1 Weight 636 g
Unit Type of Package 2 S04
Number of Units in Package 2 18
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 14.53 kg
Offer Sustainability
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months