Schneider-Electric
 
TSXTAPS1505 picture- web-product-data-sheet
TSXTAPS1505
connection interface for incremental encoder - for encoder 5 V DC RS422
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Accessory / separate part designation Connection interface for incremental encoder
Accessory / separate part type Connection interface
Accessory / separate part category Connection accessories
Accessory / separate part destination Encoder 5 V DC RS422
Complementary
Product compatibility TSXCTY2C
TSXCAY33
TSXCTZ2A
TSXCTY4A
TSXCAY22
TSXCTY2A
TSXCTZ1A
TSXCAY41
TSXCTZ2AA
TSXCAY21
TSXCAY42
TSXCCY1128
Electrical connection 1 connector SUB-D 15 (module side)
Physical interface RS485
RS422
Net weight 0.26 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.200 cm
Package 1 Width 6.000 cm
Package 1 Length 13.800 cm
Package 1 Weight 135.0 g
Offer Sustainability
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months