Schneider-Electric
 
TSXTAPS1524 picture- web-product-data-sheet
TSXTAPS1524
connection interface for incremental encoder - for encoder 10..30 V totem pole
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Accessory / separate part designation Connection interface for incremental encoder
Accessory / separate part type Connection interface
Accessory / separate part category Connection accessories
Accessory / separate part destination Encoder 10...30 V totem pole
Complementary
Product compatibility TSXCTZ2A
TSXCTY4A
TSXCTZ2AA
TSXCAY42
TSXCAY33
TSXCCY1128
TSXCTY2A
TSXCAY22
TSXCTY2C
TSXCAY41
TSXCTZ1A
TSXCAY21
Electrical connection 1 connector SUB-D 15 (module side)
Net weight 0.26 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 16.0 cm
Package 1 Length 10.0 cm
Package 1 Weight 139.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 15.8 cm
Package 2 Width 28.5 cm
Package 2 Length 43.5 cm
Package 2 Weight 7.52 kg
Offer Sustainability
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months