|
|
|
TSXTLYEX
line terminator - for rack end - set of 2
|
|
|
Main
Range of product
|
Modicon Premium Automation platform
|
Accessory / separate part category
|
Connection accessories
|
Accessory / separate part type
|
Line terminator
|
Accessory / separate part designation
|
Line terminators
|
Accessory / separate part destination
|
Rack end
|
Quantity per set
|
Set of 2
|
Complementary
Product compatibility
|
TSXRKY..EX.
|
Kit composition
|
1 connector SUB-D 9 labelled A
1 connector SUB-D 9 labelled B
|
Net weight
|
0.05 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.000 cm
|
Package 1 Width
|
5.000 cm
|
Package 1 Length
|
9.000 cm
|
Package 1 Weight
|
54.000 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
200
|
Package 2 Height
|
30.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
11.540 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|