This Application will be decommissioned as of January 7th 2025

TSXWMY100 |
Schneider-Electric
 
TSXWMY100 picture- web-product-data-sheet
TSXWMY100
Ethernet TCP/IP module - 10/100 Mbit/s - web server class D10
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Ethernet TCP/IP module
Physical interface RJ45 - 10BASE-T/100BASE-TX 1 twisted pair
Transmission rate 10/100 Mbit/s
Communication service Modbus TCP messaging
SMTP e-mail notification
SNMP agent
SOAP XML Web (client/server)
Uni-TE messaging
Supply Via the power supply of the rack
Local signalling 1 LED (red) for collision detection (COL)
1 LED (amber) for configuration status (STS)
1 LED (green) for Ethernet network status (RUN)
1 LED (red) for Ethernet port fault (ERR)
1 LED (amber) for transmission activity (TX)
1 LED (amber) for reception activity (RX)
Complementary
Communication port protocol Modbus TCP
Uni-Telway
Maximum number of connections 64
Web server Transparent ready class D10
Web feature FactoryCast HMI active
Data Editor (via PC terminal)
Rack viewer
FactoryCast configurable
Memory description User web page size 8 MB
Marking CE
Product compatibility PL7 Pro
Unity Pro
Current consumption 360 mA 5 V DC
Module format Standard
Net weight 0.34 kg
Environment
Standards CSA 1010-1
FM Class 1 Division 2 group A
UL 508
FM Class 1 Division 2 group B
FM Class 1 Division 2 group D
EN 61131-2
FM Class 1 Division 2 group C
IP degree of protection IP20
Ambient air temperature for operation 0…60 °C
Relative humidity 10…95 % at 60 °C without condensation
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 18.000 cm
Package 1 Length 26.000 cm
Package 1 Weight 436.000 g
Contractual warranty
Warranty 18 months