This Application will be decommissioned as of January 7th 2025

TWDALM3LT |
Schneider-Electric
 
TWDALM3LT picture- web-product-data-sheet
TWDALM3LT
analog I/O module Twido - 24 V DC supply - 2 inputs and 1 ouput 0-10V, 4-20 mA
Telemecanique
Characteristics
Main
Range of product Twido
Product or component type Analogue I/O module
Analogue input number 2
Analogue input type Temperature probe temperature probe: Pt 100 3 wires differential
Thermocouple -200...+760 °C thermocouple J differential
Thermocouple -270...+1370 °C thermocouple K differential
Thermocouple -270...+400 °C thermocouple T differential
Analogue input resolution 12 bits
Analogue output number 1
Analogue output type Current: 4...20 mA
Voltage: 0...10 V
Analogue output resolution 12 bits
I/O connection Removable screw terminal block
Cross talk <= 2 LSB
Complementary
Input level Low level
LSB value 0.1 °C, analogue input type: thermocouple, thermocouple T
0.15 °K, analogue input type: temperature probe
0.3 °C, analogue input type: thermocouple, thermocouple J
0.325 °C, analogue input type: thermocouple, thermocouple K
2.5 mV voltage
4.8 µA current
Input impedance <= 250 Ohm thermocouple
<= 5 Ohm temperature probe
Load type Resistive
Load impedance ohmic <= 300 Ohm current
>= 2000 Ohm voltage
Stabilisation time 20 ms
Conversion time 20 ms + 1 controller cycle time
Sampling duration 50 ms
Sampling repetition time 50 ms
Acquisition period 500 ms + 1 controller cycle time
Measurement error +/- 0.2 % of full scale 0...10 V 0...10 V at 25 °C
+/- 0.2 % of full scale 4...20 mA 4...20 mA at 25 °C
+/- 0.2 % of full scale Pt at 25 °C
0.2 % +/- 4 °C of full scale thermocouple J at 25 °C
0.2 % +/- 4 °C of full scale thermocouple K at 25 °C
0.2 % +/- 4 °C of full scale thermocouple T at 25 °C
Temperature coefficient +/-0.006 %FS/°C, analogue input type: temperature probe
+/-0.006 %FS/°C, analogue input type: thermocouple
+/-0.015 %FS/°C, analogue output type: current
+/-0.015 %FS/°C, analogue output type: voltage
Repeat accuracy +/-0.5 %FS
Non-linearity +/- 0.2 %FS, analogue input type: temperature probe
+/- 0.2 %FS, analogue input type: thermocouple
+/- 0.2 %FS, analogue output type: current
+/- 0.2 %FS, analogue output type: voltage
Output error +/- 1 %FS
Output ripple <= 1 LSB
Total error +/-1 %FS, analogue input type: temperature probe
+/-1 %FS, analogue input type: thermocouple
+/-1 %FS, analogue output type: current
+/-1 %FS, analogue output type: voltage
Common mode rejection - 50 dB
Type of cable Shielded twisted pair
Insulation between channel and internal logic Photocoupler
Supply External supply
[Us] rated supply voltage 24 V DC
Supply voltage limits 20.4…28.8 V
Current consumption 50 mA at 5 V DC
60 mA at 24 V DC
Marking CE
Net weight 0.085 kg
Environment
Dielectric strength 500 V between the I/O and the supply circuit
Product certifications CSA
UL
IP degree of protection IP20
Ambient air temperature for operation 0…55 °C
Ambient air temperature for storage -25…70 °C
Contractual warranty
Warranty 18 months