This Application will be decommissioned as of January 7th 2025

TWDAMI4LT |
Schneider-Electric
 
TWDAMI4LT picture- web-product-data-sheet
TWDAMI4LT
analog input module Twido - 24 V DC supply - 4 inputs 0-10V, 0-20 mA temperature
Telemecanique
Characteristics
Main
Range of product Twido
Product or component type Analogue input module
Analogue input number 4
Analogue input type Voltage 0...10 V non differential
Current 4...20 mA non differential
Temperature probe -100...+600 °C temperature probe: Ni 100 differential
Temperature probe -100...+600 °C temperature probe: Ni 1000 differential
Temperature probe -100...+600 °C temperature probe: Pt 100 differential
Temperature probe -100...+600 °C temperature probe: Pt 1000 differential
Analogue input resolution 12 bits
I/O connection Removable screw terminal block
Cross talk <= 1 LSB
Complementary
LSB value 0.15 °K, analogue input type: temperature probe
2.5 mV, analogue input type: voltage
4.8 µA, analogue input type: current
Permissible continuous overload 13 V, analogue input type: voltage
40 mA, analogue input type: current
Input impedance >= 10000 Ohm temperature probe
1000000 Ohm voltage
470 Ohm current
Sampling duration 160 ms
Sampling repetition time 4 ms
Acquisition period 160 ms per channel + 1 controller cycle time
Measurement error +/- 0.5 % of full scale 0...10 V at 25 °C
+/- 0.5 % of full scale 4...20 mA at 25 °C
+/- 0.5 % of full scale Ni 100 at 25 °C
+/- 0.5 % of full scale Ni 1000 at 25 °C
+/- 0.5 % of full scale Pt 100 at 25 °C
+/- 0.5 % of full scale Pt 1000 at 25 °C
Temperature coefficient +/-0.005 %FS/°C, analogue input type: current
+/-0.005 %FS/°C, analogue input type: temperature probe
+/-0.005 %FS/°C, analogue input type: voltage
Repeat accuracy 2 LSB %FS
Non-linearity +/- 0.02 %FS, analogue input type: current
+/- 0.02 %FS, analogue input type: temperature probe
+/- 0.02 %FS, analogue input type: voltage
Total error +/-0.5 %FS, analogue input type: current
+/-0.5 %FS, analogue input type: temperature probe
+/-0.5 %FS, analogue input type: voltage
Common mode rejection - 90 dB
Type of cable Shielded twisted pair
Insulation between channel and internal logic Photocoupler
Supply External supply
[Us] rated supply voltage 24 V DC
Supply voltage limits 20.4…28.8 V
Current consumption 50 mA at 5 V DC
60 mA at 24 V DC
Marking CE
Net weight 0.085 kg
Environment
Dielectric strength 2500 V between the inputs and the supply circuit
Product certifications UL
CSA
IP degree of protection IP20
Ambient air temperature for operation 0…55 °C
Ambient air temperature for storage -25…70 °C
Contractual warranty
Warranty 18 months