Schneider-Electric
 
TWDAMO1HT picture- web-product-data-sheet
TWDAMO1HT
analog ouput module Twido - 24 V DC supply - 1 output - 0-10V, 4-20 mA
Telemecanique
Characteristics
Main
Range of product Twido
Product or component type Analogue output module
Analogue output number 1
Analogue output type Current: 4...20 mA
Voltage: 0...10 V
Analogue output resolution 12 bits
I/O connection Removable screw terminal block
Complementary
LSB value 2.5 mV voltage
4 µA current
Load type Resistive
Load impedance ohmic <= 300 Ohm current
>= 2000 Ohm voltage
Stabilisation time 20 ms
Conversion time 20 ms + 1 controller cycle time
Measurement error +/- 0.2 % of full scale 0...10 V 0...10 V at 25 °C
+/- 0.2 % of full scale 4...20 mA 4...20 mA at 25 °C
Temperature coefficient +/-0.015 %FS/°C, analogue output type: current
+/-0.015 %FS/°C, analogue output type: voltage
Repeat accuracy +/-0.5 %FS
Non-linearity +/- 0.2 %FS, analogue output type: current
+/- 0.2 %FS, analogue output type: voltage
Output error +/- 1 %FS
Output ripple <= 1 LSB
Total error +/-1 %FS, analogue output type: current
+/-1 %FS, analogue output type: voltage
Type of cable Shielded twisted pair
Insulation between channel and internal logic Photocoupler
Supply External supply
[Us] rated supply voltage 24 V DC
Supply voltage limits 20.4…28.8 V
Current consumption 40 mA at 24 V DC
50 mA at 5 V DC
Marking CE
Net weight 0.085 kg
Environment
Dielectric strength 500 V between the outputs and the supply circuit
Product certifications CSA
UL
IP degree of protection IP20
Ambient air temperature for operation 0…55 °C
Ambient air temperature for storage -25…70 °C
Contractual warranty
Warranty 18 months