This Application will be decommissioned as of January 7th 2025
TWDDDI16DK |
Back
Discover TWDDDI16DK by
Characteristics
Download & Documents
Discover your Schneider-Electric tools
TWDDDI16DK
discrete input module Twido - 16 inputs - 24 V DC
Download TWDDDI16DK product datasheet
3D CAD Model
TODAY
DEC 22, 2024
End of Commercialization
DEC 31, 2016
End of Standard Services
DEC 31, 2021
Characteristics
Main
Range of product
Twido
Product or component type
Discrete input module
Discrete input number
16
Discrete input voltage
24 V
Discrete input voltage type
DC
I/O connection
HE-10 connector
Number of common point
1
Complementary
Input voltage limits
20.4...28.8 V
Discrete input logic
Sink or source
Discrete input current
5 mA
Input impedance
4.4 kOhm
Filter time
8 ms at state 0
8 ms at state 1
Insulation between channel and internal logic
1500 Vrms for 1 min (by photocoupler)
Current consumption
35 mA at 5 V DC at state 1 for all inputs
5 mA at 5 V DC at state 0 for all inputs
Marking
CE
Net weight
0.065 kg
Environment
Product certifications
CSA
UL
IP degree of protection
IP20
Ambient air temperature for operation
0…55 °C
Ambient air temperature for storage
-25…70 °C
Contractual warranty
Warranty
18 months