Schneider-Electric
 
TWDDDI16DT picture- web-product-data-sheet
TWDDDI16DT
discrete input module Twido - 16 inputs - 24 V DC
Telemecanique
Characteristics
Main
Range of product Twido
Product or component type Discrete input module
Discrete input number 16
Discrete input voltage 24 V
Discrete input voltage type DC
I/O connection Removable screw terminal block
Number of common point 1
Complementary
Input voltage limits 20.4...28.8 V
Discrete input logic Sink or source
Discrete input current 7 mA
Input impedance 3.4 kOhm
Filter time 8 ms at state 0
8 ms at state 1
Insulation between channel and internal logic 1500 Vrms for 1 min (by photocoupler)
Current consumption 40 mA at 5 V DC at state 1 for all inputs
5 mA at 5 V DC at state 0 for all inputs
Marking CE
Terminals description PLC n°1 (6)IN_DIS#6
COM_POS#8-15
COM_POS#0-7
(13)IN_DIS#13
COM_POS
(9)IN_DIS#9
(5)IN_DIS#5
(15)IN_DIS#15
ALT
(10)IN_DIS#10
(0)IN_DIS#0
(7)IN_DIS#7
(4)IN_DIS#4
(12)IN_DIS#12
(14)IN_DIS#14
(11)IN_DIS#11
(1)IN_DIS#1
(8)IN_DIS#8
(2)IN_DIS#2
(3)IN_DIS#3
Terminals description PLC n°2 (1)IN_DIS#1
(5)IN_DIS#5
(13)IN_DIS#13
(6)IN_DIS#6
(9)IN_DIS#9
ALT_1
(12)IN_DIS#12
(14)IN_DIS#14
COM_NEG#8-15
(3)IN_DIS#3
(7)IN_DIS#7
(8)IN_DIS#8
COM_NEG#0-7
(15)IN_DIS#15
(10)IN_DIS#10
(4)IN_DIS#4
(2)IN_DIS#2
(11)IN_DIS#11
(0)IN_DIS#0
Net weight 0.1 kg
Environment
Product certifications CSA
UL
IP degree of protection IP20
Ambient air temperature for operation 0…55 °C
Ambient air temperature for storage -25…70 °C
Contractual warranty
Warranty 18 months