This Application will be decommissioned as of January 7th 2025

TWDDDI8DT |
Schneider-Electric
 
TWDDDI8DT picture- web-product-data-sheet
TWDDDI8DT
discrete input module Twido - 8 inputs - 24 V DC
Telemecanique
Characteristics
Main
Range of product Twido
Product or component type Discrete input module
Discrete input number 8
Discrete input voltage 24 V
Discrete input voltage type DC
I/O connection Removable screw terminal block
Number of common point 1
Complementary
Input voltage limits 20.4...28.8 V
Discrete input logic Sink or source
Discrete input current 7 mA
Input impedance 3.4 kOhm
Filter time 8 ms at state 0
8 ms at state 1
Insulation between channel and internal logic 1500 Vrms for 1 min (by photocoupler)
Current consumption 25 mA at 5 V DC at state 1 for all inputs
5 mA at 5 V DC at state 0 for all inputs
Marking CE
Terminals description PLC n°1 (8)COM_POS
(7)IN_DIS#7
(5)IN_DIS#5
(0)IN_DIS#0
(3)IN_DIS#3
(1)IN_DIS#1
ALT
(9)COM_POS
(2)IN_DIS#2
(4)IN_DIS#4
(6)IN_DIS#6
Terminals description PLC n°2 (9)COM#1-8
(5)IN_DIS#5
(7)IN_DIS#7
(8)COM_NEG
(1)IN_DIS#1
(2)IN_DIS#2
(0)IN_DIS#0
(3)IN_DIS#3
ALT_1
(4)IN_DIS#4
(6)IN_DIS#6
Net weight 0.085 kg
Environment
Product certifications UL
CSA
IP degree of protection IP20
Ambient air temperature for operation 0…55 °C
Ambient air temperature for storage -25…70 °C
Contractual warranty
Warranty 18 months