This Application will be decommissioned as of January 7th 2025
TWDDDO16UK |
Back
Discover TWDDDO16UK by
Characteristics
Download & Documents
Discover your Schneider-Electric tools
TWDDDO16UK
discrete output module Twido - 16 outputs - solid state
Download TWDDDO16UK product datasheet
3D CAD Model
TODAY
DEC 22, 2024
End of Commercialization
DEC 31, 2016
End of Standard Services
DEC 31, 2021
Characteristics
Main
Range of product
Twido
Product or component type
Discrete output module
Discrete output number
16
Discrete output type
Transistor
Discrete output voltage
24 V
Discrete output logic
Sink
I/O connection
HE-10 connector
Number of common point
2
Complementary
Output voltage limits
20.4...28.8 V
Discrete output current
0.1 A
Current per channel
0.12 A
Maximum current per output common
2 A
Response time
300 µs at state 0
300 µs at state 1
[Ures] residual voltage
1 V at state 1
Maximum tungsten load
8 W
Insulation between channel and internal logic
1500 Vrms for 1 min (by photocoupler)
Current consumption
10 mA at 5 V DC at state 1 for all outputs
40 mA at 24 V DC at state 1 for all outputs
5 mA at 5 V DC at state 0 for all outputs
Marking
CE
Net weight
0.07 kg
Environment
Product certifications
UL
CSA
IP degree of protection
IP20
Ambient air temperature for operation
0…55 °C
Ambient air temperature for storage
-25…70 °C
Contractual warranty
Warranty
18 months