Back
Discover TWDDDO8UT by
Characteristics
Download & Documents
Discover your Schneider-Electric tools
TWDDDO8UT
discrete output module Twido - 8 outputs - solid state
Download TWDDDO8UT product datasheet
3D CAD Model
TODAY
JUN 02, 2024
End of Commercialization
DEC 31, 2016
End of Standard Services
DEC 31, 2021
Characteristics
Main
Range of product
Twido
Product or component type
Discrete output module
Discrete output number
8
Discrete output type
Transistor
Discrete output voltage
24 V
Discrete output logic
Sink
I/O connection
Removable screw terminal block
Number of common point
1
Complementary
Output voltage limits
20.4...28.8 V
Discrete output current
0.3 A
Current per channel
0.36 A
Maximum current per output common
2.9 A
Response time
300 µs at state 0
300 µs at state 1
[Ures] residual voltage
1 V at state 1
Maximum tungsten load
8 W
Insulation between channel and internal logic
1500 Vrms for 1 min (by photocoupler)
Current consumption
10 mA at 5 V DC at state 1 for all outputs
20 mA at 24 V DC at state 1 for all outputs
5 mA at 5 V DC at state 0 for all outputs
Marking
CE
Terminals description PLC n°1
(3)OUT_DIS#3
(1)OUT_DIS#1
(COM-)COM_NEG
(0)OUT_DIS#0
TB
(2)OUT_DIS#2
(5)OUT_DIS#5
(V-)PW_POS
(6)OUT_DIS#6
(7)OUT_DIS#7
(4)OUT_DIS#4
Net weight
0.085 kg
Environment
Product certifications
UL
CSA
IP degree of protection
IP20
Ambient air temperature for operation
0…55 °C
Ambient air temperature for storage
-25…70 °C
Contractual warranty
Warranty
18 months