This Application will be decommissioned as of January 7th 2025

TWDFCN2K20 |
Schneider-Electric
 
TWDFCN2K20 picture- web-product-data-sheet
TWDFCN2K20
HE10 female connector - 20 pins - for discrete I/O module - Twido
Telemecanique
Characteristics
Main
Range of product Twido
Accessory / separate part category Connection accessories
Accessory / separate part type Connector
Accessory / separate part designation HE10 female connector
Accessory / separate part destination Discrete I/O module
Quantity per set Set of 5
Complementary
Product compatibility TWDDDI32DK
TWDDDO32TK
TWDDDI16DK
TWDDDO16TK
Pin number 20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 11.0 cm
Package 1 Length 15.0 cm
Package 1 Weight 12.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 54
Package 2 Height 14.8 cm
Package 2 Width 39.8 cm
Package 2 Length 54.0 cm
Package 2 Weight 937.0 g
Contractual warranty
Warranty 18 months