This Application will be decommissioned as of January 7th 2025

TWDFCN2K26 |
Schneider-Electric
 
TWDFCN2K26 picture- web-product-data-sheet
TWDFCN2K26
HE10 female connector - 26 pins - for discrete I/O module - Twido
Telemecanique
Characteristics
Main
Range of product Twido
Accessory / separate part category Connection accessories
Accessory / separate part type Connector
Accessory / separate part designation HE10 female connector
Accessory / separate part destination Modular base controller
Quantity per set Set of 5
Complementary
Product compatibility TWDLMDA40DTK
TWDLMDA20DTK
Pin number 26
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 14.7 cm
Package 1 Length 23.0 cm
Package 1 Weight 14.0 g
Contractual warranty
Warranty 18 months