Schneider-Electric
 
TWDFCW30M picture- web-product-data-sheet
TWDFCW30M
pre-formed cable - for modular base controller - Twido - 3 m
Telemecanique
Characteristics
Main
Range of product Twido
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Accessory / separate part designation Pre-formed cable
Accessory / separate part destination Modular base controller
Complementary
Product compatibility TWDLMDA20DTK
TWDLMDA40DTK
Cable length 3 m
Cable cross section 0.035 mm²
AWG gauge AWG 22
Electrical connection 1 male connector HE10 26 pin(s) Twido side
Free end
Net weight 0.405 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 20.000 cm
Package 1 Length 20.000 cm
Package 1 Weight 551.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 20
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 11.674 kg
Unit Type of Package 3 P12
Number of Units in Package 3 640
Package 3 Height 135.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 383.840 kg
Contractual warranty
Warranty 18 months