This Application will be decommissioned as of January 7th 2025

TWDNAC485D |
Schneider-Electric
 
TWDNAC485D picture- web-product-data-sheet
TWDNAC485D
Serial interface adaptor, Twido, optional communication port for PLC, RS 485, mini DIN
Telemecanique
Characteristics
Main
Range of product Twido
Accessory / separate part category Adaptation accessories
Accessory / separate part type Adaptor
Product or component type Adaptor
Accessory / separate part designation Serial interface adaptor
Product compatibility TWDLCAA40DRF
TWDLCDE40DRF
TWDLMDA20DRT
TWDLCDA16DRF
TWDLMDA20DUK
TWDLCAA24DRF
TWDXCPODM
TWDLCAE40DRF
TWDLMDA40DTK
TWDLCDA40DRF
TWDLMDA20DTK
TWDLCAA16DRF
TWDLCDA24DRF
TWDLMDA40DUK
Accessory / separate part destination Base controller
Integrated display module
Communication port support RS485
Electrical connection 1 connector
Range compatibility Twido
Complementary
Connector type Mini DIN
Net weight 0.01 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 5.0 cm
Package 1 Length 7.5 cm
Package 1 Weight 12.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 90
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 1.31 kg
Contractual warranty
Warranty 18 months