This Application will be decommissioned as of January 7th 2025

TWDNOZ232D |
Schneider-Electric
 
TWDNOZ232D picture- web-product-data-sheet
TWDNOZ232D
Module with integrated serial link adaptor, Twido, RS 232, mini DIN
Telemecanique
Characteristics
Main
Range of product Twido
Accessory / separate part category Separate parts
Accessory / separate part type Module
Product or component type Communication module
Accessory / separate part designation Module with integrated serial link adaptor
Product compatibility TWDLMDA20DUK
TWDLMDA40DUK
TWDLMDA40DTK
TWDLMDA20DRT
TWDLMDA20DTK
Accessory / separate part destination Modular base controller
Communication port support RS232C
Electrical connection 1 connector
Range compatibility Twido
Complementary
Connector type Mini DIN
Pin number 8
Net weight 0.085 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 10.5 cm
Package 1 Length 12.5 cm
Package 1 Weight 138.0 g
Contractual warranty
Warranty 18 months