Schneider-Electric
 
TWDXCAFD010 picture- web-product-data-sheet
TWDXCAFD010
Cable for Modbus module, Twido, mini DIN, end with free wires, 1m length, connection accessories
Schneider Electric
Characteristics
Main
Range of product Twido
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Accessory / separate part designation Modbus cable for RS485 serial link
Accessory / separate part destination RS485 serial link
Cable length 1 m
Complementary
Electrical connection 1 connector mini DIN (controller side)
1 free end
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 20.0 cm
Package 1 Length 20.0 cm
Package 1 Weight 61.0 g
Contractual warranty
Warranty 18 months