Schneider-Electric
 
U018- web-product-data-sheet
U018-0002
PowerLogic - Ropestyle current tranformer - 5000 A - d=147 mm - lead=2.4 m
Schneider Electric
Characteristics
Main
Range PowerLogic
Product or component type Current transducer
Accessory / separate part category Measurement accessory
Range compatibility Acti 9 Acti9 iEM3000 iEM3555
Acti 9 Acti9 iEM3000 iEM3565
PowerLogic PowerLogic EM4200 EM4235
PowerLogic PowerLogic EM4200 EM4236
PowerLogic PowerLogic EM3500 EM3502A
PowerLogic PowerLogic EM3500 EM3550A
PowerLogic PowerLogic EM3500 EM3555A
PowerLogic PowerLogic EM3500 EM3560A
PowerLogic PowerLogic EM3500 EM3561A
Current transformer type Flexible core
Complementary
Electrical connection Flying lead: 2.4 m600 V
Measurement current 50…5000 A
Network frequency 50 Hz
Frequency measurement range 50…1500 Hz
Measurement accuracy 1 %
Installation category III
Pollution degree 2
Width Diameter: 8 mm
Height Opened: 458 mm
Diameter 147 mm
Environment
Standards ANSI/IEEE C57.13
Product certifications CE
UL recognized
cURus
Ambient air temperature for operation -15…65 °C
Ambient air temperature for storage -45…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10 cm
Package 1 Width 15 cm
Package 1 Length 17 cm
Package 1 Weight 121 g
Unit Type of Package 2 BB1
Number of Units in Package 2 1
Package 2 Height 1.9 cm
Package 2 Width 20.3 cm
Package 2 Length 22.8 cm
Package 2 Weight 131 g
Unit Type of Package 3 S03
Number of Units in Package 3 15
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 2.302 kg
Offer Sustainability
EU RoHS Directive Under investigation
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov