Schneider-Electric
 
UNYSPUEFGV1X picture- web-product-data-sheet
UNYSPUEFGV1X
Unity Pro Extra Large complete software pack for 3 users
Schneider Electric
Characteristics
Main
Range of product Unity Pro software
Product or component type Software
Format DVD-ROM
Software type Software package
Type of license Group (3 stations)
Software version V12.0
Operating system requirement Windows 7 64 bits
Windows 10 32 bit
Windows Server 2012 R2
Windows 10 64 bit
Windows 7 32 bit
User language Spanish
German
English
French
Chinese
Italian
Complementary
Provided equipment Advantys configuration software V11.0
Unity Pro V12.0
Product compatibility Modicon controller
Software designation Unity Pro Extra Large
Software function Engineering
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1