This Application will be decommissioned as of January 7th 2025

UNYSPUEFTV1X |
Schneider-Electric
 
UNYSPUEFTV1X picture- web-product-data-sheet
UNYSPUEFTV1X
Unity Pro Extra Large complete software pack for 10 users
Schneider Electric
Characteristics
Main
Range of product Unity Pro software
Product or component type Software
Format DVD-ROM
Software type Software package
Type of license Team (10 stations)
Software version V12.0
Operating system requirement Windows Server 2012 R2
Windows 7 32 bit
Windows 7 64 bits
Windows 10 32 bit
Windows 10 64 bit
User language Chinese
Italian
Spanish
French
German
English
Complementary
Provided equipment Advantys configuration software V11.0
Unity Pro V12.0
Product compatibility Modicon controller
Software designation Unity Pro Extra Large
Software function Engineering
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 14.0 cm
Package 1 Length 16.5 cm
Package 1 Weight 125.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 4
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 900.0 g