Schneider-Electric
 
UNYSPUEFUV1X picture- web-product-data-sheet
UNYSPUEFUV1X
Software, Unity Pro software, extra large, Single License
Schneider Electric
Characteristics
Main
Range of product Unity Pro software
Product or component type Software
Format DVD-ROM
Software type Software package
Type of license Single (1 station)
Software version V12.0
Operating system requirement Windows 7 64 bits
Windows 10 64 bit
Windows Server 2012 R2
Windows 7 32 bit
Windows 10 32 bit
User language German
French
Spanish
English
Italian
Chinese
Complementary
Provided equipment Advantys configuration software V11.0
Unity Pro V12.0
Product compatibility Modicon controller
Software designation Unity Pro Extra Large
Software function Engineering
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 14.0 cm
Package 1 Length 16.0 cm
Package 1 Weight 126.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 16
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.4 kg