This Application will be decommissioned as of January 7th 2025

UNYSPULFGV1X |
Schneider-Electric
 
UNYSPULFGV1X picture- web-product-data-sheet
UNYSPULFGV1X
Unity Pro Large complete software pack for 3 users
Schneider Electric
Characteristics
Main
Range of product Unity Pro software
Product or component type Software
Format DVD-ROM
Software type Software package
Type of license Group (3 stations)
Software version V12.0
Operating system requirement Windows 7 64 bits
Windows Server 2012 R2
Windows 7 32 bit
Windows 10 32 bit
Windows 10 64 bit
User language Spanish
German
Chinese
French
Italian
English
Complementary
Provided equipment Advantys configuration software V11.0
Unity Pro V12.0
Product compatibility Modicon controller
Software designation Unity Pro large
Software function Engineering
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1