Schneider-Electric
 
UNYSPULFUV1X picture- web-product-data-sheet
UNYSPULFUV1X
Unity Pro Large complete software pack for 1 user
Schneider Electric
Characteristics
Main
Range of product Unity Pro software
Product or component type Software
Format DVD-ROM
Software type Software package
Type of license Single (1 station)
Software version V12.0
Operating system requirement Windows 7 64 bits
Windows 7 32 bit
Windows 10 64 bit
Windows Server 2012 R2
Windows 10 32 bit
User language Chinese
German
English
Italian
French
Spanish
Complementary
Provided equipment Advantys configuration software V11.0
Unity Pro V12.0
Product compatibility Modicon controller
Software designation Unity Pro large
Software function Engineering
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.03 cm
Package 1 Width 13.97 cm
Package 1 Length 17.78 cm
Package 1 Weight 0.14 kg
Unit Type of Package 2 S02
Number of Units in Package 2 16
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.4 kg