This Application will be decommissioned as of January 7th 2025

UNYSPULZSTV1X |
Schneider-Electric
 
UNYSPULZSTV1X picture- web-product-data-sheet
UNYSPULZSTV1X
Upgrade software pack from Unity Pro Small 10 users to Unity Pro Large 10 users
Schneider Electric
Characteristics
Main
Range of product Unity Pro software
Product or component type Software
Format DVD-ROM
Software type Software upgrade
Type of license Team (10 stations)
Software enhance Small to large
Software version V12.0
Operating system requirement Windows 10 32 bit
Windows 7 64 bits
Windows 7 32 bit
Windows Server 2012 R2
Windows 10 64 bit
User language Italian
English
French
German
Spanish
Chinese
Complementary
Provided equipment Advantys configuration software V11.0
Unity Pro V12.0
Product compatibility Modicon controller
Software designation Unity Pro large
Software function Engineering
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 14 cm
Package 1 Length 16.5 cm
Package 1 Weight 125 g