This Application will be decommissioned as of January 7th 2025

UNYSPULZSUV1X |
Schneider-Electric
 
UNYSPULZSUV1X picture- web-product-data-sheet
UNYSPULZSUV1X
Upgrade software pack from Unity Pro Small 1 user to Unity Pro Large 1 user
Schneider Electric
Characteristics
Main
Range of product Unity Pro software
Product or component type Software
Format DVD-ROM
Software type Software upgrade
Type of license Single (1 station)
Software enhance Small to large
Software version V12.0
Operating system requirement Windows 7 32 bit
Windows 7 64 bits
Windows Server 2012 R2
Windows 10 32 bit
Windows 10 64 bit
User language Spanish
Chinese
French
Italian
English
German
Complementary
Provided equipment Advantys configuration software V11.0
Unity Pro V12.0
Product compatibility Modicon controller
Software designation Unity Pro large
Software function Engineering
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1