Schneider-Electric
 
UNYSPUSFTV1X picture- web-product-data-sheet
UNYSPUSFTV1X
Unity Pro Small complete software pack for 10 users
Schneider Electric
Characteristics
Main
Range of product Unity Pro software
Product or component type Software
Format DVD-ROM
Software type Software package
Type of license Team (10 stations)
Software version V12.0
Operating system requirement Windows 10 32 bit
Windows 10 64 bit
Windows Server 2012 R2
Windows 7 64 bits
Windows 7 32 bit
User language French
Chinese
German
Spanish
Italian
English
Complementary
Provided equipment Advantys configuration software V11.0
Unity Pro V12.0
Product compatibility Modicon controller
Software designation Unity Pro small
Software function Engineering
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 14.0 cm
Package 1 Length 16.5 cm
Package 1 Weight 125.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 8
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.15 kg