Schneider-Electric
 
UNYSPUXFUCD70 picture- web-product-data-sheet
UNYSPUXFUCD70
Unity Pro 7.0 XL safety software packages - single
Schneider Electric
Characteristics
Main
Range of product Unity Pro software
Product or component type Software
Format DVD-ROM
Software type Software package
Type of license Single (1 station)
Software version V7.0
Operating system requirement Windows XP
Windows 7 32 bit
Windows Vista Business Edition 32 bit
User language Chinese
Spanish
Italian
English
German
French
Complementary
Provided equipment Advantys configuration software V7.0
Unity Loader V2.3
Electronic documentation V7.0
Unity Pro V7.0
Software designation Unity Pro XL safety
Software function Programming and setting up Unity automation platforms
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 14.0 cm
Package 1 Length 16.5 cm
Package 1 Weight 186.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 4
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.488 kg