Schneider-Electric
 
UNYSPUXZGCD70 picture- web-product-data-sheet
UNYSPUXZGCD70
Unity Pro 7.0 XL safety software upgrades - group
Schneider Electric
Characteristics
Main
Range of product Unity Pro software
Product or component type Software
Format DVD-ROM
Software type Software upgrade
Type of license Group (3 stations)
Software enhance Concept/PL7/ProWORX to Unity
Software version V7.0
Operating system requirement Windows 7 64 bits Ultimate
Windows XP
Windows 7 32 bit
Windows Vista Business Edition 32 bit
User language Chinese
English
Italian
French
German
Spanish
Complementary
Provided equipment Advantys configuration software V7.0
Unity Loader V2.3
Electronic documentation V7.0
Unity Pro V7.0
Previous software version ProWORX 32 Lite, Full
Concept XL
Concept M
PL7 Pro
Concept S
ProWORX NxT Lite, Full
PL7 Micro
PL7 Junior
Software designation Unity Pro XL safety
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 14.0 cm
Package 1 Length 16.5 cm
Package 1 Weight 250.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 8
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.14 kg