Schneider-Electric
 
UNYSPUZFUCD80 picture- web-product-data-sheet
UNYSPUZFUCD80
Companion software, Modicon M340 automation platform, Modicon Momentum, Modicon M580, Modicon Quantum, Modicon Premium, Unity EFB Toolkit, single
Schneider Electric
Characteristics
Main
Range of product Modicon M340 automation platform
Modicon Momentum
Modicon M580
Modicon Quantum
Modicon Premium
Product or component type Companion software
User language English
Format CD-ROM
Previous software version V7.0
Operating system Windows XP Professional
Windows Server 2008 R2 64 bit
Windows 8 Professional 32/64 bit
Windows 7 Professional 32/64 bit
Complementary
Software designation Unity EFB Toolkit
Software version V8.0
Type of license Single (1 station)
Product compatibility Unity Pro V8.0
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.500 cm
Package 1 Width 23.000 cm
Package 1 Length 26.500 cm
Package 1 Weight 366.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 8
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.360 kg